??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCS D50OO04-PPCFAC-EV02
HELP_VARIABLE
Company
Balluff
Description
BCS
Bill of material
BALLUFF BCS D50OO04-PPCFAC-EV02
VERF
Availability
Available
BC
Order code
BCS0084
TC
Product identifier
BCS D50OO04-PPCFAC-EV02
PX
Product view
44678_01
ICON
RH
with/without Frame-Holder
WEBINC
Product family
Level sensor non-contacting
W
Weight
0.088 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Dimension = Ø 50 x 10 mm, Series = D50, Installation = flush with container outer wall, Connection = Cable, 2.00 m, PVC, Switching output = PNP NO/NC programmable, Switching frequency = 2 Hz, Sensitivity = media-dependent, adjustable, Function = Smart Level 15, Additional features = Electrically conductive media, Foam and residue compensation, Housing material = POM, Material sensing surface = POM, Ambient temperature = -10...60 °C, Operating voltage Ub = 10...35 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE, IP rating = IP67
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.